Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

handle 35 mm new shape - red - set of 5

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony K
    accessory / separate part designation
    New shape handle
    accessory / separate part type
    Handle
    accessory / separate part category
    Replacement parts
    accessory / separate part destination
    Cam switch
    colour
    Red
    length
    35 mm
    sale per indivisible quantity
    5
    Complementary
    product weight
    0.007 kg
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.