Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric KZ18635 Image

View all Harmony K

Harmony K - KZ18635

Accessories for cam switches

Schneider Electric KZ18635 Image
View all Harmony K
Harmony K - KZ18635
Accessories for cam switches

legend for cam switch 0 - Y - delta - 45 x 45 mm

Show more characteristics >
Add to My Products Add to My Products

  • Main
    accessory / separate part destination
    Ø 22 mm hole mounting head with plastic bezel
    range of product
    Harmony Series K
    accessory / separate part category
    Marking accessory
    accessory / separate part type
    Legend
    product or component type
    Marked legend
    marking
    0 - Y - delta, switching positions: 0 to 120° (each 60°) black metallic background
    label dimensions
    45 x 45 mm
    quantity per set
    Set of 1
    Complementary
    product weight
    0.003 kg
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.