Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

legend for cam switch 2 - 1 - 0 - 1 - 2 - 45 x 45 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    accessory / separate part destination
    Ø 22 mm hole mounting head with plastic bezel
    range of product
    Harmony Series K
    accessory / separate part category
    Marking accessory
    accessory / separate part type
    Legend
    product or component type
    Marked legend
    marking
    2 - 1 - 0 - 1 - 2, switching positions: 240 to 120° (each 60°) black metallic background
    label dimensions
    45 x 45 mm
    quantity per set
    Set of 1
    Complementary
    product weight
    0.003 kg
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.