Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony K
Schneider Electric KZ18068L Image
Discontinued

KZ18068L

Schneider Electric KZ18068L Image
Discontinued
KZ18068L

egend for cam switch STOP-START - 45 x 45 mm - 330 to 30° (each 60°) - black

Show more characteristics
KZ18068L  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part destination
    Multi-fixing head
    range of product
    Harmony Series K
    accessory / separate part category
    Marking accessory
    accessory / separate part type
    Legend
    product or component type
    Marked legend
    marking
    STOP-START, switching positions: 330 to 30° (each 60°) white black background
    label dimensions
    45 x 45 mm
    quantity per set
    Set of 1
    Complementary
    net weight
    0.003 kg
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog of Harmony K, cam switches (Version 1.0)
    Catalog of Harmony K, cam switches (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /