Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KV (KVA, KVC)
Schneider Electric KV063YA4 Image
To be discontinued

KV063YA4

Schneider Electric KV063YA4 Image
To be discontinued
KV063YA4

Canalis - standard joint kit for Tap-off unit - 400 and 630 A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product name
    KV
    product or component type
    Joint
    product compatibility
    KV
    range compatibility
    KV tap-off unit
    Complementary
    accessory / separate part category
    Tap-off unit accessory
    device application
    To link two KV elements
    standards
    IEC 60439-2
    net weight
    3.1 kg
    quantity per set
    1
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis KS 100 to 1000 A (Version 4.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /