Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KT
Schneider Electric KTC1350SL41 Image

KTC1350SL41

Schneider Electric KTC1350SL41 Image
KTC1350SL41

KT 4X1350CO ISOLATOR UNIT NA

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Coupling switch
    device short name
    KTC
    device application
    Safety
    material
    Copper
    [Ie] rated operational current
    1350 A at 35 °C
    switch-disconnector name
    Compact NS1250 NA
    polarity
    3L + N + PE
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    length
    2000 mm
    provided equipment
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    690 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    50 kA
    [Ipk] rated peak withstand current
    110 kA
    radiated magnetic field
    0.5 µT
    thermal stress limit
    2500 A².s
    THDI
    15...33 %, maximum load current: 1000 A
    0...15 %, maximum load current: 1350 A
    voltage drop
    With cos φ =1, 0.0031 V at 50 Hz with 1A for 100 m long
    With cos φ =0.9, 0.0034 V at 50 Hz with 1A for 100 m long
    With cos φ =0.8, 0.0033 V at 50 Hz with 1A for 100 m long
    With cos φ =0.7, 0.0031 V at 50 Hz with 1A for 100 m long
    neutral position
    Right
    control type
    Rotary handle
    standards
    IEC 61439-1
    IEC 61439-6
    dimension type
    Fix
    width
    140 mm
    height
    104 mm
    enclosure nominal dimensions
    H: 608 mm W: 600 mm D: 900 mm
    colour
    RAL 9001 : white
    linear load
    33 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    100 % of In at 0...35 °C
    95 % of In at 35...40 °C
    90 % of In at 40...45 °C
    84 % of In at 45...50 °C
    79 % of In at 50...55 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0949  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis KTC 1000 à 6300A (Version 4.0)
    Canalis KTC 1000 to 6300 A (Version 4.0)
    Date 6/11/18
    Size 47.5 MB
    User guide
    Date
    Size
    Add to My Documents
    Canalis KT Busbar Trunking System - Installation Manual (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    CAD file (on TraceParts) for ktc1350sl41: KT 4X1350CO ISOLATOR UNIT NA (Version 2.0)
    KT 4X1350CO ISOLATOR UNIT NA (Version 1.0)
    Date 1/14/14
    Size 511 KB
    Date 1/14/14
    Size 187.5 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    KT.....SL.1 / PL.1 / RL.. - COUPLING ISOLATORS (Version 04)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP_Canalis KSA 100 A to 1000A (Version 1.2)
    Date 7/22/15
    Size 222.7 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /