Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KT
Schneider Electric KTB0630SE5G Image

KTB0630SE5G

Schneider Electric KTB0630SE5G Image
KTB0630SE5G

Canalis - tap-off unit with DIN fuse size 3 630A 3L+PEN internal arc tested grey

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    range compatibility
    Canalis KT
    product or component type
    Tap-off unit
    busbar trunking compatibility
    Canalis KT busbar trunking with KS type plug-in outlets
    [Ie] rated operational current
    630 A at 35 °C
    protection type
    Switch-disconnector fuse : for DIN fuse, size 3
    provided equipment
    Fuse
    mounting mode
    Plug-in with auto-clamping system
    tap-off unit polarity
    3L+PEN
    colour
    Grey RAL 7035
    Complementary
    device application
    High power distribution
    [Ue] rated operational voltage
    500 V
    [Ui] rated insulation voltage
    500 V
    network frequency
    50/60 Hz
    control type
    Rotary handle
    electrical connection
    Cable clamp terminal - ISO70 - cable : 300 mm² (x2) - for L/N
    Cable clamp terminal - ISO70 - cable : 150 mm² (x1) - for PE
    door/cover opening side
    Front
    tap-off unit disconnection mode
    By drawing out
    standards
    IEC 61439-1
    IEC 61439-6
    IEC 61641
    width
    838 mm
    depth
    520 mm
    height
    550 mm
    product weight
    78 kg
    Environment
    earthing system
    TN-C
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Canalis KTC 1000 to 6300 A (Version 4.0)
    Date 6/11/18
    Size 47.5 MB
    User guide
    Date
    Size
    Add to My Documents
    Canalis KT Busbar Trunking System - Installation Manual (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /