Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Canalis - Al edgewise and flat N1 zed unit - 5000A - 3L+PE

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Multiple elbow
    busbar description
    Standard
    device short name
    KTA
    device application
    Change direction
    material
    Aluminium
    [Ie] rated operational current
    5000 A at 35 °C
    polarity
    3L + PE
    direction change type
    Direction 1 : flat to right
    Direction 2 : edgewise to upward
    operating angle
    90 °
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    provided equipment
    Trunking unit
    Jointing unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    120 kA
    [Ipk] rated peak withstand current
    264 kA
    radiated magnetic field
    3.8 µT
    thermal stress limit
    14400 A².s
    THDI
    33...100 %, maximum load current: 3200 A
    15...33 %, maximum load current: 4000 A
    0...15 %, maximum load current: 5000 A
    voltage drop
    With cos φ =1, <= 0.0012 V at 50 Hz with 1A for 100 m long
    With cos φ =0.9, <= 0.00125 V at 50 Hz with 1A for 100 m long
    With cos φ =0.8, <= 0.0012 V at 50 Hz with 1A for 100 m long
    With cos φ =0.7, <= 0.0011 V at 50 Hz with 1A for 100 m long
    neutral position
    Right
    standards
    IEC 61439-1
    IEC 61439-6
    dimension type
    Made to measure
    width
    140 mm
    height
    Direction 2 : 468...847 mm
    colour
    White : RAL 9001
    length
    Direction 1 : 300 mm
    Direction 3 : 548 mm
    linear load
    50 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    100 % of In at 0...35 °C
    97 % of In at 35...40 °C
    93 % of In at 40...45 °C
    90 % of In at 45...50 °C
    86 % of In at 50...55 °C
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Canalis KTA 800 to 5000 A (Version 4.0)
    Date 11/25/18
    Size 47.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.