Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KT
Schneider Electric KTA1250ET32B Image

KTA1250ET32B

Schneider Electric KTA1250ET32B Image
KTA1250ET32B

Canalis - Al feeder length - 1250A - 3L+PE - 1.5 to 2m tailored

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Busbar trunking
    busbar description
    Transport length
    device short name
    KTA
    device application
    Feeder length
    material
    Aluminium
    [Ie] rated operational current
    1250 A at 35 °C
    polarity
    3L + PE
    number of tap-off outlets
    0
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    length
    1501...1999 mm
    provided equipment
    Trunking unit
    Jointing unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    50 kA
    [Ipk] rated peak withstand current
    110 kA
    radiated magnetic field
    0.75 µT
    thermal stress limit
    2500 A².s
    THDI
    0...15 %, maximum load current: 1250 A
    15...33 %, maximum load current: 1600 A
    33...100 %, maximum load current: 2000 A
    voltage drop
    With cos φ =1, 0.0049 V at 50 Hz with 1A for 100 m long
    With cos φ =0.9, 0.005 V at 50 Hz with 1A for 100 m long
    With cos φ =0.8, 0.0047 V at 50 Hz with 1A for 100 m long
    With cos φ =0.7, 0.0043 V at 50 Hz with 1A for 100 m long
    mounting mode
    By hook
    mounting support
    Cantilever arm
    Pendant
    installation direction
    Vertical
    Horizontal
    neutral position
    Right
    standards
    IEC 61439-1
    IEC 61439-6
    dimension type
    Made to measure
    width
    140 mm
    height
    124 mm
    colour
    RAL 9001 : white
    linear load
    16 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    100 % of In at 0...35 °C
    97 % of In at 35...40 °C
    93 % of In at 40...45 °C
    90 % of In at 45...50 °C
    86 % of In at 50...55 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1752  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Canalis KTA 800 to 5000 A (Version 4.0)
    Date 6/11/18
    Size 47.2 MB
    Catalogue Canalis KTA 800 - 5000 A (Version 4.0)
    User guide
    Date
    Size
    Add to My Documents
    Canalis KT Busbar Trunking System - Installation Manual (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    KT 3X1250AL FEEDER LENGTH (Version 1.0)
    Date 1/7/14
    Size 454.7 KB
    Date 1/7/14
    Size 133.9 KB
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    CAD file (on TraceParts) for kta1250et32b: Canalis - Al feeder length - 1250A - 3L+PE - 1.5 to 2m tailored (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    KT..... - ALL PRODUCTS (Version 07)
    Date 3/11/19
    Size 23.4 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    KTA PEP (Version 2.0)
    Date 4/17/15
    Size 244.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /