Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KT
Schneider Electric KTA1000CP44 Image

KTA1000CP44

Green premium brand logo
Schneider Electric KTA1000CP44 Image
KTA1000CP44
Green premium brand logo

KT 4X1000AL FLAT EDGEWISE N4

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Multiple elbow
    busbar description
    Standard
    device short name
    KTA
    device application
    Change direction
    material
    Aluminium
    [Ie] rated operational current
    1000 A at 35 °C
    polarity
    3L + N + PE
    direction change type
    direction 2: edgewise to upward
    direction 1: flat to left
    operating angle
    90 °
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    provided equipment
    Jointing unit
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    50 kA
    [Ipk] rated peak withstand current
    110 kA
    radiated magnetic field
    0.5 µT
    thermal stress limit
    2500 A².s
    THDI
    0…15 % 1000 A
    15…33 % 1250 A
    33…100 % 1600 A
    maximum voltage drop
    <0.006 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.006 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.0056 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.0052 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    neutral position
    Left
    standards
    IEC 61439-1
    IEC 61439-6
    dimension type
    Made to measure
    width
    140 mm
    height
    direction 2: 210…589 mm
    colour
    White (RAL 9001)
    length
    direction 1: 300 mm
    direction 3: 290 mm
    linear load
    16 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (97 % of In)
    40…45 °C (93 % of In)
    45…50 °C (90 % of In)
    50…55 °C (86 % of In)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Canalis KTA 800 to 5000 A (Version 5.0)
    Date 9/23/19
    Size 46.7 MB
    Catalogue Canalis KTA 800 - 5000 A (Version 4.0)
    User guide
    Date
    Size
    Add to My Documents
    Canalis KT Busbar Trunking System - Installation Manual (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    KT 4X1000AL FLAT EDGEWISE N4 (Version 1.0)
    Date 1/7/14
    Size 603.7 KB
    Date 1/7/14
    Size 181.7 KB
    KT TAP OFF 3L PE FUS SWITCH 1000 (Version 1.0)
    Date 1/14/14
    Size 336.4 KB
    Date 1/14/14
    Size 280.4 KB
    KT TAP OFF 3L N PE FUS SWITCH 1000 (Version 1.0)
    KT FIXED TAPOFF 3L PEN NS1000 (Version 1.0)
    Date 1/14/14
    Size 291.8 KB
    Date 1/14/14
    Size 288.3 KB
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    CAD file (on TraceParts) for kta1000cp44: Canalis - Al edgewise and flat N4 zed unit - 1000A - 3L+N+PE (Version 3.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration BEE17042407B Canalis KTA KTC (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    KTA PEP (Version 2.0)
    Date 4/17/15
    Size 244.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /