Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KT
Schneider Electric KTA0800LP3C1 Image

KTA0800LP3C1

Schneider Electric KTA0800LP3C1 Image
KTA0800LP3C1

KT 3X800AL FLAT ELBOW N1

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Elbow
    busbar description
    Standard
    device short name
    KTA
    device application
    Change direction
    material
    Aluminium
    [Ie] rated operational current
    800 A at 35 °C
    polarity
    3L + PE
    direction change type
    Direction 1 : flat to right
    operating angle
    91...179 °
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    provided equipment
    Jointing unit
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    31 kA
    [Ipk] rated peak withstand current
    64 kA
    radiated magnetic field
    0.4 µT
    thermal stress limit
    961 A².s
    THDI
    0...15 %, maximum load current: 800 A
    15...33 %, maximum load current: 1000 A
    33...100 %, maximum load current: 1250 A
    voltage drop
    With cos φ =1, 0.0083 V at 50 Hz with 1A for 100 m long
    With cos φ =0.9, 0.0081 V at 50 Hz with 1A for 100 m long
    With cos φ =0.8, 0.0076 V at 50 Hz with 1A for 100 m long
    With cos φ =0.7, 0.0069 V at 50 Hz with 1A for 100 m long
    neutral position
    Right
    standards
    IEC 61439-6
    IEC 61439-1
    dimension type
    Fix
    width
    140 mm
    height
    74 mm
    length
    Direction 2 : 300 mm
    Direction 1 : 300 mm
    colour
    White : RAL 9001
    linear load
    12 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    100 % of In at 0...35 °C
    97 % of In at 35...40 °C
    93 % of In at 40...45 °C
    90 % of In at 45...50 °C
    86 % of In at 50...55 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0949  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Canalis KTA 800 to 5000 A (Version 4.0)
    Date 6/11/18
    Size 47.2 MB
    Catalogue Canalis KTA 800 - 5000 A (Version 4.0)
    User guide
    Date
    Size
    Add to My Documents
    Canalis KT Busbar Trunking System - Installation Manual (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    CAD file (on TraceParts) for kta0800lp3c1: KT 3X800AL FLAT ELBOW N1 (Version 3.0)
    KT 3X1000CO FLAT ELBOW N1 (Version 1.0)
    Date 1/7/14
    Size 487.8 KB
    Date 1/7/14
    Size 198.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    KT..... - ALL PRODUCTS (Version 07)
    Date 3/11/19
    Size 23.4 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/21/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    KTA PEP (Version 2.0)
    Date 4/17/15
    Size 244.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /