Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Flat feeder trunking
    device short name
    KTA
    device application
    Feeder length
    supply
    Switchboard
    Oil-immersed transformer
    material
    Aluminium
    [Ie] rated operational current
    800 A at 35 °C
    neutral position
    Right
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    provided equipment
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    31 kA
    [Ipk] rated peak withstand current
    64 kA
    radiated magnetic field
    0.4 µT
    thermal stress limit
    961 A².s
    THDI
    0...15 %, maximum load current: 800 A
    15...33 %, maximum load current: 1000 A
    33...100 %, maximum load current: 1250 A
    voltage drop
    With cos φ =1, 0.0083 V at 50 Hz with 1A for 100 m long
    With cos φ =0.9, 0.0081 V at 50 Hz with 1A for 100 m long
    With cos φ =0.8, 0.0076 V at 50 Hz with 1A for 100 m long
    With cos φ =0.7, 0.0069 V at 50 Hz with 1A for 100 m long
    mounting mode
    By screws
    mounting support
    Plate
    polarity
    3L + PE
    number of tap-off outlets
    0
    standards
    IEC 61439-6
    IEC 61439-1
    dimension type
    Made to measure
    depth
    200 mm
    height
    230 mm
    length
    Direction 1 : 235...734 mm
    colour
    RAL 9001 : white
    linear load
    12 kg/m
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    100 % of In at 0...35 °C
    97 % of In at 35...40 °C
    93 % of In at 40...45 °C
    90 % of In at 45...50 °C
    86 % of In at 50...55 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0949  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Canalis KTA 800 to 5000 A (Version 4.0)
    Date 11/25/18
    Size 47.2 MB
    Catalogue Canalis KTA 800 - 5000 A (Version 4.0)
    User guide
    Date
    Size
    Add to My Documents
    Canalis KT Busbar Trunking System - Installation Manual (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    KT 3X1000CO FEED UNIT ER N7 (Version 1.0)
    Date 6/25/19
    Size 375 KB
    Date 6/25/19
    Size 131 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    KT....ER.1>6 - FEED UNITS (Version 05)
    Date 10/23/18
    Size 11.8 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/8/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    KTA PEP (Version 2.0)
    Date 12/1/15
    Size 244.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.