Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric KT8BHC Image
Discontinued

Schneider Electric KT8BHC Image
Discontinued

printed circuit board w location for emergency stop unit - for 8 dialogue units

Show more characteristics >
KT8BHC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Profil
    product or component type
    Printed circuit board
    additional information
    With location for emergency stop unit and soldered adaptor
    device short name
    KT
    installed device
    8 dialogue units
    Complementary
    product destination
    For Harmony XB4 and XB5 push-buttons, switches and pilot lights
    [Ie] rated operational current
    2 A at 30 V AC
    supply
    Via connector
    electrical connection
    Screw connector 1.5 mm²
    marking
    CE
    product weight
    0.23 kg
    Environment
    standards
    IEC 60947-1
    IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    product certifications
    CSA
    UL
    electrical shock protection class
    Class I fitted with XB4B units conforming to EN/IEC 61140
    Class II fitted with XB5A units conforming to EN/IEC 61140
    IP degree of protection
    IP65
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    15 gn (f=10...500 Hz) conforming to IEC 60068-2-6 all units except mushroom head push-buttons
    5 gn (f=10...500 Hz) conforming to IEC 60068-2-6 mushroom head push-buttons
    shock resistance
    10 gn (duration=11 ms) conforming to IEC 60068-2-27 mushroom head push-buttons
    50 gn (duration=11 ms) conforming to IEC 60068-2-27 all functions except mushroom head push-buttons
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    KT4... /KT8... /KT12... Profil front panel for Harmony XB4 and XB5, pushbuttons, switches and pilot lights. (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /