Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KS
Schneider Electric KSB50SV4 Image

KSB50SV4

Green premium brand logo
Schneider Electric KSB50SV4 Image
KSB50SV4
Green premium brand logo

TAP OFF UNIT 50A EMPTY

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product name
    KS
    product or component type
    Empty tap-off unit
    product compatibility
    KS
    [Ie] rated operational current
    50 A at 35 °C
    tap-off unit polarity
    3L+N+PE
    Complementary
    device application
    Low power distribution
    [Ue] rated operational voltage
    230...690 V depending on protective device
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ui] rated insulation voltage
    690 V depending on protective device
    network frequency
    50/60 Hz
    tap-off unit disconnection mode
    By drawing out
    tap-off unit connector type
    With fixed polarity
    door opening size
    432.5 mm
    door opening side
    Right
    standards
    IEC 60439-2
    IEC 61439-6
    body material
    Plastic
    colour
    White (RAL 9001)
    width
    356 mm
    depth
    103 mm
    height
    202 mm
    net weight
    2.2 kg
    Environment
    earthing system
    TT - busbar trunking
    TN-S - busbar trunking
    TN-C - busbar trunking
    IT - busbar trunking
    TT - tap-off unit
    TN-S - tap-off unit
    IT - tap-off unit
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis KS 100 to 1000 A (Version 4.1)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for KSB50SV4: Canalis - KSB - Tap-off unit - Empty - 50A (Version 2.0)
    TAP OFF UNIT 50A EMPTY (Version 1.0)
    Date 6/24/14
    Size 383.8 KB
    Date 6/24/14
    Size 165.7 KB
    Certificate
    Date
    Size
    Add to My Documents
    Canalis KS Certificate LCIE plastic tap-off units according to IEC 61439-6 (Version 1.1)
    Instruction sheet
    Date
    Size
    Add to My Documents
    KSB..S.. - TAP-OFF UNIT FOR FUSES (Version 06)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Canalis KSA KSC EU Declaration (Version 1.0)
    Date 4/24/17
    Size 265.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP_Canalis KSA 100 A to 1000A (Version 1.2)
    Date 7/22/15
    Size 222.7 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings



Compare products: /