Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Canalis - KSB - Tap-off unit - With ISFT NH1 - 320A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Canalis KS
    busbar trunking compatibility
    Canalis KS busbar trunking with plug-in outlets
    [Ie] rated operational current
    320 A at 35 °C
    protection type
    Fupact ISFT switch-disconnector fuse : for DIN fuse, size NH2
    provided equipment
    Fuse
    mounting mode
    Plug-in with auto-clamping system
    colour
    White RAL 9001
    Complementary
    [Ue] rated operational voltage
    500 V
    [Ui] rated insulation voltage
    500 V
    electrical connection
    Cable gland - ISO63 (x2)
    standards
    IEC 61439-1
    IEC 61439-6
    body material
    Metal
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings