Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KR
Schneider Electric KRC1000FC3A Image

KRC1000FC3A

Green premium brand logo
Schneider Electric KRC1000FC3A Image
KRC1000FC3A
Green premium brand logo

CANALIS KR 3X1000CU FIRE RATED EDGEWISE ELBOW FCA

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product name
    KR
    product or component type
    Elbow
    device short name
    KRC
    product specific application
    Mining minerals and metals
    Enterprise data centres
    Healthcare
    Oil and gas
    Real estate and office buildings
    Water and waste water
    device application
    Change direction
    material
    Copper
    [Ie] rated operational current
    1000 A at 35 °C
    polarity
    3L
    direction change type
    direction 1: edgewise to upward
    operating angle
    90 °
    short-circuit level
    Standard version
    Complementary
    housing material
    Mineral epoxy resin
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    38 kA
    [Ipk] rated peak withstand current
    80 kA
    radiated magnetic field
    8.79 mT
    thermal stress limit
    1444 A².s
    maximum voltage drop
    <0.016 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.011 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.015 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.016 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting location
    Outdoor
    Indoor
    product certifications
    EAC
    CE
    ATEX
    standards
    IEC 61439-6
    dimension type
    Fix
    width
    90 mm
    height
    90 mm
    length
    500 mm
    colour
    Grey (RAL 7030)
    linear load
    30 kg/m
    Environment
    IP degree of protection
    IP68 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    pollution degree
    3
    fire resistance
    1000 °C 90 min conforming to DIN 4102-12 2000
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (96 % of In)
    40…45 °C (89 % of In)
    45…50 °C (84 % of In)
    50…55 °C (78 % of In)
    operating altitude
    1000 m 100 % of In (indoor)
    2000 m 99 % of In (indoor)
    3000 m 96 % of In (indoor)
    4000 m 90 % of In (indoor)
    1000 m 98 % of In (outdoor)
    2000 m 94 % of In (outdoor)
    3000 m 89 % of In (outdoor)
    4000 m 83 % of In (outdoor)
    environmental characteristic
    EMC directive conforming to IEC 61439-6
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis KR (Version 1.1)
    Date 7/1/16
    Size 18.5 MB
    User guide
    Date
    Size
    Add to My Documents
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    CAD file (on TraceParts) for KRC1000FC3A: CANALIS KR 3X1000CU FIRE RATED EDGEWISE ELBOW FCA (Version 2.0)
    CANALIS KR 3X1000CU FIRE RATED EDGEWISE ELBOW / FCA (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    EOLI - Canalis KRC 1000A-6300A (Version 1.0)
    Date 1/2/17
    Size 518.1 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    DNV-GL Marine Certificate Canalis KR busway (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - Canalis KRC 1000A-6300A (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /