Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Canalis - vertical wall guiding support - trunking 1000A AL-1350A CO - 5 cond.

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Canalis
    product name
    KR
    product or component type
    Guiding support
    device short name
    KRB
    Complementary
    accessory / separate part category
    Support accessory
    fixing device mounting
    Wall mounting
    mounting position
    Vertical
    [Ie] rated operational current
    1000 A with aluminium
    1350 A with copper
    busbar trunking polarity
    3L + N + PE
    material
    Stainless steel 316
    standards
    IEC 61439-2
    IEC 61439-6
    width
    120 mm
    height
    110 mm
    quantity per set
    Set of 1
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.