Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Canalis - wall flange - for trunking 1000A AL, 1350A CO - 5 conductors

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Canalis
    product name
    KR
    product or component type
    Wall flange
    device short name
    KRB
    range compatibility
    Canalis - KR
    accessory / separate part category
    Protection accessory
    material
    Stainless steel 316
    [Ie] rated operational current
    1000 A with aluminium
    1350 A with copper
    polarity
    3L + N + PE
    Complementary
    mounting location
    Indoor
    Outdoor
    Wall mounting
    mounting mode
    By screws
    width
    510 mm
    height
    520 mm
    quantity per set
    Set of 1
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis KR (Version 1.1)
    Date 2/22/18
    Size 18.5 MB
    User guide
    Date
    Size
    Add to My Documents
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for KRB0110WF12: WALL FLANGE (Version 1.0)
    Marine certificate
    Date
    Size
    Add to My Documents
    DNV-GL Marine Certificate Canalis KR busway (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.