Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Canalis - fire rated casting mould - for trunking 800A AL, 1000A CO - 5 conduct.

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Canalis
    product name
    KR
    product or component type
    Casting mould
    device short name
    KRB
    range compatibility
    Canalis - KR KRA
    Canalis - KR KRC
    accessory / separate part category
    Coupling accessory
    [Ie] rated operational current
    800 A with aluminium
    1000 A with copper
    busbar trunking polarity
    3L + N + PE
    length
    360 mm
    Complementary
    width
    170 mm
    height
    170 mm
    quantity per set
    Set of 1
    kit composition
    8 x neoprene seal
    2 x mould
    2 x C-profile
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.