Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric KRB0110CF12 Image

Range: Canalis KR

Links

KRB0110CF12

Schneider Electric KRB0110CF12 Image
Range: Canalis KR

Links

KRB0110CF12

Canalis - fire barrier S120 - for trunking 1000A AL, 1350A CO - 5 conductors

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Canalis
    product name
    KR
    product or component type
    Busbar cover
    busbar description
    Fire barrier
    device short name
    KRB
    range compatibility
    Canalis - KR KRA
    Canalis - KR KRC
    device application
    Feeder length
    [Ie] rated operational current
    1000 A with aluminium
    1350 A with copper
    busbar trunking polarity
    3L + N + PE
    length
    200 mm
    Complementary
    accessory / separate part category
    Fire protection accessory
    [Ui] rated insulation voltage
    1000 V
    mounting mode
    Surface mounted
    product certifications
    ATEX
    CE
    EAC
    standards
    IEC 61439-6
    thickness
    20 mm
    height
    140 mm
    width
    160 mm
    colour
    RAL 7030 : grey
    quantity per set
    Set of 2
    Environment
    IP degree of protection
    IP68 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    pollution degree
    3
    fire resistance
    120 min conforming to DIN 4102-9
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2/22/18
    Size 18.5 MB
    User guide
    Date
    Size
    Add to My Documents
    CAD
    Date
    Size
    Add to My Documents
    CANALIS KR 12X0110 FIRE BARRIER S120 / CF
    End of life manual
    Date
    Size
    Add to My Documents
    Date 6/2/17
    Size 480.3 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    Date 9/14/18
    Size 149.2 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/2/17
    Size 502.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.