Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric KRB0100YC305S Image

View all Canalis KR

KRB0100YC305S

Schneider Electric KRB0100YC305S Image
View all Canalis KR
KRB0100YC305S

Canalis - silvered copper flat flexible link - W=110mm - L=310to500mm -500mm²

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product name
    KR
    product or component type
    Flat flexible link
    device short name
    KRB
    range compatibility
    Canalis - KR
    accessory / separate part category
    Connection accessory
    material
    Silver plated copper
    length
    310...500 mm
    Complementary
    mounting mode
    Bolt-on
    bolt diameter
    M12
    thickness
    5 mm
    nominal cross section
    500 mm²
    width
    110 mm
    product weight
    2.2 kg
    quantity per set
    Set of 1
  • Documents and Downloads

    Marine certificate
    Date
    Size
    Add to My Documents
    DNV-GL Marine Certificate Canalis KR busway (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /