Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric KRB0080YC305B Image

View all Canalis KR

KRB0080YC305B

Schneider Electric KRB0080YC305B Image
View all Canalis KR
KRB0080YC305B

Canalis - bare copper flat flexible link - W=80mm - L=[310,500]mm - 400mm²

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Canalis
    product name
    KR
    product or component type
    Flat flexible link
    device short name
    KRB
    range compatibility
    Canalis - KR
    accessory / separate part category
    Connection accessory
    material
    Bare copper
    length
    310...500 mm
    Complementary
    bolt diameter
    M12
    mounting mode
    Bolt-on
    thickness
    5 mm
    nominal cross section
    400 mm²
    width
    80 mm
    product weight
    1.8 kg
    quantity per set
    Set of 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.