Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KR
Schneider Electric KRA1250ZC5 Image

KRA1250ZC5

Schneider Electric KRA1250ZC5 Image
KRA1250ZC5

Canalis -Al edgewise zed unit - 1250A - 3L+N+PE

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product name
    KR
    product or component type
    Zed elbow
    device short name
    KRA
    product specific application
    Healthcare
    Real estate and office buildings
    Oil and gas
    Mining minerals and metals
    Enterprise data centres
    Water and waste water
    device application
    Change direction
    material
    Aluminium
    [Ie] rated operational current
    1250 A at 35 °C
    polarity
    3L + N + PE
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    Complementary
    housing material
    Mineral epoxy resin
    contacts material
    Tinned aluminium
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    53 kA
    [Ipk] rated peak withstand current
    117 kA
    radiated magnetic field
    14.68 mT
    thermal stress limit
    2809 A².s
    voltage drop
    With cos φ =0.9, 0.013 V at 50 Hz with 1A for 100 m long
    With cos φ =0.7, 0.0133 V at 50 Hz with 1A for 100 m long
    With cos φ =1, 0.0102 V at 50 Hz with 1A for 100 m long
    With cos φ =0.8, 0.0134 V at 50 Hz with 1A for 100 m long
    linear resistance
    L - PE : X0 20 °C= 0.284 mO/m symmetrical components method
    L : R20 20 °C= 0.048 mΩ/m
    L : X1 35 °C= 0.05 mΩ/m at Inc and 50 Hz
    L - N : R0 20 °C= 0.119 mO/m symmetrical components method
    L - N : Z0 20 °C= 0.167 mO/m symmetrical components method
    L - PE : R0 20 °C= 0.159 mΩ/m symmetrical components method
    L - PE : Z0 20 °C= 0.325 mΩ/m symmetrical components method
    L - N : X0 20 °C= 0.118 mΩ/m symmetrical components method
    L : R1 35 °C= 0.059 mΩ/m at Inc and 50 Hz
    L : Z1 35 °C= 0.079 mΩ/m at Inc and 50 Hz
    mounting location
    Indoor
    Outdoor
    product certifications
    EAC
    ATEX
    CE
    standards
    IEC 61439-6
    width
    120 mm
    height
    130 mm
    colour
    Grey : RAL 7030
    length
    Direction 1 : 350...700 mm
    Direction 3 : 350...700 mm
    Direction 2 : 10...700 mm
    linear load
    40 kg/m
    Environment
    IP degree of protection
    IP68 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    pollution degree
    3
    fire resistance
    760 °C 180 min conforming to IEC 60331-1
    derating factor
    100 % of In at 0...35 °C
    84 % of In at 45...50 °C
    96 % of In at 35...40 °C
    89 % of In at 40...45 °C
    78 % of In at 50...55 °C
    operating altitude
    98 % of In at 1000 m outdoor
    89 % of In at 3000 m outdoor
    99 % of In at 2000 m indoor
    90 % of In at 4000 m indoor
    94 % of In at 2000 m outdoor
    83 % of In at 4000 m outdoor
    100 % of In at 1000 m indoor
    96 % of In at 3000 m indoor
    environmental characteristic
    EMC directive conforming to IEC 61439-6
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1607  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis KR (Version 1.1)
    Date 7/1/16
    Size 18.5 MB
    User guide
    Date
    Size
    Add to My Documents
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    CAD file (on TraceParts) for KRA1250ZC5: Canalis -Al edgewise zed unit - 1250A - 3L+N+PE (Version 2.0)
    CANALIS KR 5X1250AL EDGEWISE ZED UNIT / ZC (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    EOLI - Canalis KRA 800A-5000A (Version 1.0)
    Date 1/2/17
    Size 480.3 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    DNV-GL Marine Certificate Canalis KR busway (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - Canalis KRA 800A-5000A (Version 1.0)
    Date 1/2/17
    Size 502.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /