Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KR
Schneider Electric KRA1250YA4 Image

KRA1250YA4

Schneider Electric KRA1250YA4 Image
KRA1250YA4

Canalis - junction block - 1250A - 3L+N, 3L+PE, 3L+PEN

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product name
    KR
    product or component type
    Electrical and mechanical jointing
    device short name
    KRA
    range compatibility
    Canalis - KR
    accessory / separate part category
    Connection accessory
    device application
    Jointing
    material
    Aluminium
    [Ie] rated operational current
    1250 A with aluminium
    polarity
    3L + N or 3L + PE or 3L + PEN
    Complementary
    housing material
    Mineral epoxy resin
    contacts material
    Tinned aluminium
    [Ue] rated operational voltage
    1000 V
    earth conductor
    Standard earth
    mounting location
    Outdoor
    Indoor
    mounting support
    Self-tapping screw
    product certifications
    EAC
    ATEX
    CE
    standards
    IEC 61439-6
    fixing mode
    By 1 bolt
    tightening torque
    84 N.m
    width
    100 mm
    height
    130 mm
    colour
    RAL 7030 : grey
    quantity per set
    Set of 1
    Environment
    IP degree of protection
    IP68 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    pollution degree
    3
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1608  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis KR (Version 1.1)
    Date 7/1/16
    Size 18.5 MB
    User guide
    Date
    Size
    Add to My Documents
    Canalis KR - Cast Resin Busbar Trunking System - Installation Manual (Version 01)
    End of Life Information
    Date
    Size
    Add to My Documents
    EOLI - Canalis KRA 800A-5000A (Version 1.0)
    Date 1/2/17
    Size 480.3 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/22/19
    Size 195.3 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    DNV-GL Marine Certificate Canalis KR busway (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - Canalis KRA 800A-5000A (Version 1.0)
    Date 1/2/17
    Size 502.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /