Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Canalis - flexible elbow - 40 to 63 A - 2D - internal/external 80 to 180° angle

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Canalis
    product name
    KN
    product or component type
    Elbow
    busbar description
    Flexible elbow
    product compatibility
    KN
    direction change type
    2 dimensions
    [Ie] rated operational current
    43 A at 35 °C
    63 A at 25 °C
    Complementary
    device application
    Low power distribution
    thermal stress limit
    1800 kA².s
    radiated magnetic field
    186 pT
    [Ue] rated operational voltage
    230...500 V
    [Uimp] rated impulse withstand voltage
    6 kV
    [Ui] rated insulation voltage
    500 V
    [Icw] rated short-time withstand current
    1.3 kA
    [Ipk] rated peak withstand current
    11 kA
    THDI
    63 A at 0...15 %
    50 A at 15...33 %
    40 A at 33...100 %
    network frequency
    50/60 Hz
    control type
    Communicating
    number of circuits
    1
    mounting mode
    By screws
    standards
    IEC 60439-2
    IEC 61439-6
    operating angle
    80...180 °
    length
    355 mm
    colour
    RAL 9001: white
    product weight
    1.2 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    ambient air temperature for operation
    0...35 °C without derating
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis 20 à 1000 A (Version 4.0)
    Date 10/25/16
    Size 63.2 MB
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Date 10/4/18
    Size 60.9 MB
    CAD
    Date
    Size
    Add to My Documents
    FLEXIBLE ELBOW 63A (Version 1.0)
    Date 7/8/14
    Size 374.7 KB
    Date 7/8/14
    Size 185.8 KB
    CAD files for KNT63DL4: FLEXIBLE ELBOW 63A (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Canalis KN, шинопровод с компонентами (НКУ) на токи от 40 до 160А (Version 1.0)
    Canalis KN Certificate LCIE according to IEC 61439-6 (Version 1.1)
    Instruction sheet
    Date
    Size
    Add to My Documents
    KNA/KNT...DF/DL... - FLEXIBLE LENGHT (Version 03)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Canalis KNA 63A_KNA PEP (Version 2.0)
    Date 9/21/17
    Size 208.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.