Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KN
Schneider Electric KNT63AB4 Image

KNT63AB4

Green premium brand logo
Schneider Electric KNT63AB4 Image
KNT63AB4
Green premium brand logo

END FEED UNITS 63 A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product name
    KN
    product or component type
    Feed unit
    BAR MATERIAL
    Aluminium
    product compatibility
    KN
    [Ie] rated operational current
    40 A
    63 A
    mounting location
    Side of trunking
    colour
    White (RAL 9001)
    Complementary
    protection type
    Without protection
    [Ue] rated operational voltage
    230...500 V
    connections - terminals
    Terminal block for 16 mm² flexible
    Terminal block for 25 mm² rigid
    control type
    Communicating
    number of circuits
    1
    provided equipment
    End cover
    mounting mode
    By clips
    mounting support
    Busbar
    standards
    IEC 61439-6
    IEC 60439-2
    width
    265 mm
    depth
    71 mm
    height
    92 mm
    net weight
    580 g
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Catalogue Canalis 20 à 1000 A (Version 4.0)
    Date 10/25/16
    Size 63.2 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for KNT63AB4: Canalis - feed unit for KNT - 63 A - left or right mounting - communicating (Version 2.0)
    END FEED UNITS 63 A (Version 1.0)
    Date 6/23/14
    Size 53.6 KB
    Date 6/23/14
    Size 156.7 KB
    Certificate
    Date
    Size
    Add to My Documents
    Canalis KN, шинопровод с компонентами (НКУ) на токи от 40 до 160А (Version 1.0)
    Canalis KN Certificate LCIE according to IEC 61439-6 (Version 1.1)
    Instruction sheet
    Date
    Size
    Add to My Documents
    KN...AB4 - END FEED UNIT 63/100A (Version 04)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Canalis KNA 63A_KNA PEP (Version 2.0)
    Date 10/14/15
    Size 208.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /