Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KN
Schneider Electric KNB50SD4 Image

KNB50SD4

Green premium brand logo
Schneider Electric KNB50SD4 Image
KNB50SD4
Green premium brand logo

TAPOFF UNIT 50 A WITH ISOLATOR FOR DIN FUSES

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    range compatibility
    KN busbar trunking
    product or component type
    Tap-off unit
    busbar trunking compatibility
    Canalis KN busbar trunkingplug-in
    [Ie] rated operational current
    50 A at 35 °C
    protection type
    fuse isolator: Diazed fuse, size E33 conforming to DIN
    provided equipment
    fuse to be ordered separately
    mounting mode
    Plug-in with fixed polarity
    tap-off unit polarity
    3L+PE
    3L+N+PE
    colour
    White (RAL 9001)
    Complementary
    device application
    Low power distribution
    [Ue] rated operational voltage
    230...500 V depending on protective device
    [Uimp] rated impulse withstand voltage
    4.6 kV
    [Ui] rated insulation voltage
    500 V depending on protective device
    network frequency
    50/60 Hz
    electrical connection
    Cable clamp terminal - ISO50 16 mm² flexible
    Cable clamp terminal - ISO50 16 mm² rigid
    door/cover opening side
    Right
    tap-off unit disconnection mode
    By opening the door
    standards
    IEC 61439-1
    IEC 61439-6
    width
    344 mm
    depth
    101 mm
    depth (door open)
    432.5 mm
    height
    165 mm
    net weight
    1.5 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis 20 à 1000 A (Version 4.0)
    Date 10/25/16
    Size 63.2 MB
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    CAD
    Date
    Size
    Add to My Documents
    TAPOFF UNIT 50 A WITH ISOLATOR FOR DIN FUSES (Version 1.0)
    CAD file (on TraceParts) for KNB50SD4: Canalis - tap-off unit with isolator for DIN fuse, Diazed size E33 - 50A 3L+N+PE (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    Canalis KN Certificate LCIE according to IEC 61439-6 (Version 1.1)
    Canalis KN, шинопровод с компонентами (НКУ) на токи от 40 до 160А (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    KNB..S.4 - TAP-OFF UNIT WITH ISOLATOR FOR DIN FUSES (Version 06)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Canalis KNA 63A_KNA PEP (Version 2.0)
    Date 10/14/15
    Size 208.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /