Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Canalis- tap-off unit with DIN fuse size 3 630A 3L+N+PE internal arc tested grey

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Canalis
    range compatibility
    Canalis KT
    Canalis KH
    product or component type
    Tap-off unit
    busbar trunking compatibility
    Canalis KT busbar trunking with KH type plug-in outlets
    Canalis KHF and KGF busbar trunking with plug-in outlets
    [Ie] rated operational current
    630 A at 35 °C
    protection type
    Switch-disconnector fuse : for DIN fuse, size 3
    provided equipment
    Fuse
    mounting mode
    Plug-in with auto-clamping system
    tap-off unit polarity
    3L+N+PE
    colour
    Grey RAL 7035
    Complementary
    device application
    High power distribution
    cable entry
    Cable entry at right
    [Ue] rated operational voltage
    500 V
    [Ui] rated insulation voltage
    500 V
    network frequency
    50/60 Hz
    control type
    Rotary handle
    electrical connection
    Cable clamp terminal - ISO70 - cable : 300 mm² (x2) - for L/N
    Cable clamp terminal - ISO70 - cable : 150 mm² (x1) - for PE
    door/cover opening side
    Front
    tap-off unit disconnection mode
    By drawing out
    standards
    IEC 61439-1
    IEC 61439-6
    IEC 61641
    width
    838 mm
    depth
    520 mm
    height
    550 mm
    product weight
    72 kg
    Environment
    earthing system
    TT
    IT
    TN-S
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    CAD files for KHB0630SE4RG: CANALIS KH PLUGIN 630A FUS 3LN ADV R 7035 (Version 1.0)
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    KHB0630SE* INSTRUCTION SHEET (Version 05)
    Date 5/23/18
    Size 37.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.