Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Canalis - tap-off unit for NSX630 with rotary handle - 630A - 3L+N+PE

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    range compatibility
    Canalis KT
    Canalis KH
    product or component type
    Tap-off unit
    busbar trunking compatibility
    Canalis KT busbar trunking with KH type plug-in outlets
    Canalis KHF and KGF busbar trunking with plug-in outlets
    [Ie] rated operational current
    630 A
    protection type
    Circuit breaker : NSX630
    provided equipment
    Circuit breaker to be ordered separately
    mounting mode
    Plug-in with auto-clamping system
    tap-off unit polarity
    3L+N+PE
    Complementary
    device application
    Medium power distribution
    [Ue] rated operational voltage
    690 V
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ui] rated insulation voltage
    800 V
    network frequency
    50/60 Hz
    control type
    Extended rotary handle
    electrical connection
    Cable clamp terminal - cable : 300 mm² (x2)
    door/cover opening side
    Down
    standards
    IEC 61439-1
    IEC 61439-6
    colour
    White RAL 9001
    width
    780 mm
    depth
    275 mm
    depth (door open)
    646 mm
    height
    371 mm
    product weight
    45 kg
    Environment
    earthing system
    TT
    IT
    TN-S
    IP degree of protection
    IP31 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis KTC 1000 à 6300A (Version 4.0)
    Catalogue Canalis KTA 800 - 5000 A (Version 4.0)
    Canalis KTC 1000 to 6300 A (Version 4.0)
    Date 11/25/18
    Size 47.5 MB
    Canalis KTA 800 to 5000 A (Version 4.0)
    Date 11/25/18
    Size 47.2 MB
    User guide
    Date
    Size
    Add to My Documents
    Canalis KT Busbar Trunking System - Installation Manual (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    KH BOX PLUG IN 3L N PE NSX630 (Version 1.0)
    Date 6/25/19
    Size 274.6 KB
    Date 6/25/19
    Size 218.1 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    KH0..SD.. (Version 02)
    Date 12/16/17
    Size 3.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.