Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Canalis - tap-off unit with INF Fupact - DIN fuse, size 1 - 250A - 3L+PEN

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    range compatibility
    Canalis KT
    Canalis KH
    product or component type
    Tap-off unit
    busbar trunking compatibility
    Canalis KT busbar trunking with KH type plug-in outlets
    Canalis KHF and KGF busbar trunking with plug-in outlets
    [Ie] rated operational current
    250 A
    protection type
    Fupact INF switch-disconnector fuse : for DIN fuse, size 1 - 250 A - conforming to DIN 43653 standard
    provided equipment
    Switch-disconnector
    mounting mode
    Plug-in with auto-clamping system
    tap-off unit polarity
    3L+PEN
    Complementary
    device application
    Medium power distribution
    [Ue] rated operational voltage
    690 V
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ui] rated insulation voltage
    800 V
    network frequency
    50/60 Hz
    control type
    Rotary handle
    standards
    IEC 61439-1
    IEC 61439-6
    colour
    White RAL 9001
    width
    700 mm
    depth
    590 mm
    height
    569 mm
    Environment
    earthing system
    TN-C
    IP degree of protection
    IP43 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Canalis KTA 800 to 5000 A (Version 4.0)
    Date 11/25/18
    Size 47.2 MB
    Catalogue Canalis KTC 1000 à 6300A (Version 4.0)
    Canalis KTC 1000 to 6300 A (Version 4.0)
    Date 11/25/18
    Size 47.5 MB
    Catalogue Canalis KTA 800 - 5000 A (Version 4.0)
    User guide
    Date
    Size
    Add to My Documents
    Canalis KT Busbar Trunking System - Installation Manual (Version 01)
    Instruction sheet
    Date
    Size
    Add to My Documents
    KH0..SE3.1 - Tap off units (Version 02)
    Date 12/16/17
    Size 2.8 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.