range of product
    Canalis
    range compatibility
    Canalis KT
    Canalis KH
    product or component type
    Tap-off unit
    busbar trunking compatibility
    Canalis KT busbar trunking with KH type plug-in outlets
    Canalis KHF and KGF busbar trunking with plug-in outlets
    [Ie] rated operational current
    250 A
    protection type
    Fuse isolator : for DIN fuse, size 1 - 250 A
    provided equipment
    Fuse to be ordered separately
    mounting mode
    Plug-in with auto-clamping system
    tap-off unit polarity
    3L+N+PE
    Complementary
    device application
    Medium power distribution
    [Ue] rated operational voltage
    690 V
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ui] rated insulation voltage
    800 V
    network frequency
    50/60 Hz
    electrical connection
    Cable clamp terminal - cable : 150 mm² (x1)
    standards
    IEC 61439-1
    IEC 61439-6
    colour
    White RAL 9001
    width
    630 mm
    depth
    265 mm
    height
    500 mm
    product weight
    48 kg
    Environment
    earthing system
    TT
    IT
    TN-S
    IP degree of protection
    IP31 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Canalis KTA 800 to 5000 A (Version 4.0)
    Date 11/25/18
    Size 47.2 MB
    Catalogue Canalis KTC 1000 à 6300A (Version 4.0)
    Canalis KTC 1000 to 6300 A (Version 4.0)
    Date 11/25/18
    Size 47.5 MB
    Catalogue Canalis KTA 800 - 5000 A (Version 4.0)
    User guide
    Date
    Size
    Add to My Documents
    Canalis KT Busbar Trunking System - Installation Manual (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.