Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Kaedra, Mini Kaedra
Schneider Electric KDR35160 Image

KDR35160

Schneider Electric KDR35160 Image
KDR35160

Kaedra XT - for modular device - 2 x 16 modules

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Kaedra
    product name
    Kaedra XT
    product or component type
    Weatherproof enclosure
    enclosure type
    Enclosure for modular device
    Complementary
    enclosure mounting
    Surface
    number of 18 mm modules per row
    16
    total number of 18 mm modules
    32
    number of horizontal rows
    2
    electrical insulation class
    Double insulation
    Class II
    type of front cover
    Smoked
    [In] rated current
    90 A
    type of rail
    DIN
    cable entry
    : knock-out
    number of pre-cutouts PG ISO
    4 Pg 13.5
    1 Pg 29/36
    1 Pg 29
    6 Pg 21
    16 Pg 16
    locking options description
    With key
    enclosure material
    Housing: self-extinguishing polymer
    width
    320 mm
    height
    400 mm
    depth
    125 mm
    colour
    Light grey (RAL 7035)
    Environment
    standards
    EN 62262
    fire resistance
    850 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 50102
    mechanical robustness
    Shocks conforming to ISO 179-1 A1
    Environmental characteristics (UV)
    Ultraviolet degradation test conforming to ISO 4892-2:2013
    UV resistant: class 5 conforming to ISO 4582:2010
    ambient air temperature for operation
    -25…60 °C
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • Italian1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.5 MB
    Date 1/1/03
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KDR35160_ROHS_DECLARATION
    Description
    KDR35160_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    KDR35160_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KDR35160_REACH_DECLARATION
    Description
    KDR35160_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    KDR35160_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    KDR35160_ROHS_CHINA_DECLARATION
    Description
    KDR35160_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    KDR35160_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /