Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Canalis - metal beam fixing - 13 to 17 mm thickness

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Canalis
    product or component type
    Clamp
    product compatibility
    KDP
    fixing device mounting
    On metal structure
    quantity per set
    Set of 50
    Complementary
    accessory / separate part category
    Fixing accessory
    thickness
    13...17 mm
    product weight
    6 g
    Environment
    standards
    IEC 60439-2
    IEC 61439-6
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Date 10/4/18
    Size 60.9 MB
    Catalogue Canalis 20 à 1000 A (Version 4.0)
    Date 10/25/16
    Size 63.2 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    KDP PEP (Version 2.0)
    Date 9/21/17
    Size 214.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.