Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Canalis - distribution flexible length - 20 A - 24 m - 2.40 m between tap-offs

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product or component type
    Busbar trunking
    product compatibility
    KDP
    busbar description
    Flexible bar
    Complementary
    device application
    Power socket distribution
    Lighting
    [Ue] rated operational voltage
    230...400 V
    [Uimp] rated impulse withstand voltage
    4 kV
    [Ui] rated insulation voltage
    690 V
    [Ie] rated operational current
    20 A at 35 °C
    [Icw] rated short-time withstand current
    0.34 kA
    [Ipk] rated peak withstand current
    3.6 kA
    network frequency
    50/60 Hz
    radiated magnetic field
    2 pT
    THDI
    20 A for 0...15 %
    16 A for 15...33 %
    14 A for 33...100 %
    voltage drop
    0.72 V with power factor = 1 at 50 Hz with 1A for 100 m long
    0.65 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    0.58 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    0.5 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    busbar trunking polarity
    L2 + L1 + L3 + N + PE
    tap-off unit interval
    2400 mm
    type of packing
    Spool
    standards
    EN/IEC 60439-2
    EN/IEC 61439-6
    length
    23 m
    product weight
    7.68 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    ambient air temperature for operation
    35...40 °C at 93 % of In
    40...45 °C at 85 % of In
    45...50 °C at 76 % of In
    50...55 °C at 66 % of In
    0...35 °C at 100 % of In
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Date 10/4/18
    Size 60.9 MB
    Catalogue Canalis 20 à 1000 A (Version 4.0)
    Date 10/25/16
    Size 63.2 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    KDP PEP (Version 2.0)
    Date 9/21/17
    Size 214.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.