Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KDP
Schneider Electric KDP20ABG4 Image

KDP20ABG4

Schneider Electric KDP20ABG4 Image
KDP20ABG4

FEED UNIT 20A LEFT MOUNTING

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product or component type
    Feed unit
    BAR MATERIAL
    Aluminium
    product compatibility
    KDP
    [Ie] rated operational current
    20 A
    mounting location
    Left
    Right
    colour
    White : RAL 9001
    Complementary
    protection type
    Without protection
    [Ue] rated operational voltage
    230...400 V
    connections - terminals
    Terminal block - Pg 16 - screw clamp connector for 4 mm²
    control type
    Without
    provided equipment
    End cover
    mounting mode
    By clips
    mounting support
    Busbar
    standards
    IEC 61439-6
    IEC 60439-2
    width
    159 mm
    depth
    64 mm
    height
    49 mm
    product weight
    120 g
    Environment
    IP degree of protection
    IP40 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1010  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Canalis Application Supermarkets (Version 1.0)
    Canalis Catalogue 2012 (Version 1.0)
    Date 9/6/16
    Size 19.9 MB
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Catalogue Canalis 20 à 1000 A (Version 4.0)
    Date 10/25/16
    Size 63.2 MB
    Brochure
    Date
    Size
    Add to My Documents
    Schneider Electric Busway mini Brochure (Version 1.0)
    Canalis Application Carpark (Version 1.0)
    Date 9/6/16
    Size 298.6 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    KDP20A... - FEED UNIT AND FIXINGS (Version 04)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/23/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP KDP (Version 1.0)
    Date 1/6/08
    Size 674.4 KB
    KDP PEP (Version 2.0)
    Date 12/9/15
    Size 214.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /