Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

cam switch operating head 60 x 60 mm - key - 60 °switching angle

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony Series K
    product or component type
    Cam switch operating head
    component name
    KDD
    product compatibility
    Front mounting bodies 12 and 20 A by Ø 22 mm hole
    cam switch head type
    With front plate 60 x 60 mm
    type of operator
    Key Ronis 8R15
    rotary handle padlocking
    Without
    presentation of legend
    Without
    switching angle
    60 °
    Complementary
    mechanical durability
    1000000 cycles
    CAD overall width
    60 mm
    CAD overall height
    60 mm
    CAD overall depth
    69 mm
    product weight
    0.066 kg
    Environment
    protective treatment
    TC
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    shock resistance
    30 gn conforming to IEC 68-2-27
    vibration resistance
    5 gn, 10...150 Hz conforming to IEC 68-2-6
    IP degree of protection
    IP65 conforming to IEC 529
    IP65 conforming to NF C 20-010
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    K1, K2 Cam switches (Version 1.0)
    Date 3/15/19
    Size 30.7 KB
    K1, K2 Cam switches (Version 1.0)
    Date 3/15/19
    Size 1.4 MB
    K1, K2, K10, K30, K50, K63, K115, K150 Cam switches (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    K1 K2 K10 Cam switches (Version 1.0)
    Date 3/15/19
    Size 408.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Operating Head
    For Ø 22 mm/0.87 in. Hole, Front Mounting Body



  • Mounting and Clearance

    Operating Head
    Panel Cut-out