Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Canalis - end cover for KBB - 40 A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product or component type
    End cover
    product compatibility
    KBB
    [Ie] rated operational current
    40 A
    offer type
    Spare part
    colour
    RAL 9003 : white
    Complementary
    mounting location
    Side of trunking
    mounting mode
    By clips
    mounting support
    Busbar
    width
    46 mm
    depth
    30 mm
    height
    46 mm
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    standards
    IEC 60439-2
    IEC 61439-6
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0801  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis 20 à 1000 A (Version 4.0)
    Date 10/25/16
    Size 63.2 MB
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Date 10/4/18
    Size 60.9 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    KBB..ED... / KBB..DF... - FLEXIBLE,TRANSPORT OR DISTRIBUTION LENGTHS (Version 04)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Canalis KBB 25A KBB PEP (Version 2.0)
    Date 11/7/16
    Size 211.8 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.