Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Canalis - end cover for KBA - 40 A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product or component type
    End cover
    product compatibility
    KBA
    [Ie] rated operational current
    40 A
    offer type
    Spare part
    colour
    RAL 9003 : white
    Complementary
    mounting location
    Side of trunking
    mounting mode
    By clips
    mounting support
    Busbar
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    standards
    IEC 61439-6
    IEC 60439-2
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1720  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis 20 à 1000 A (Version 4.0)
    Date 10/25/16
    Size 63.2 MB
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Date 10/4/18
    Size 60.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    Canalis KBA Certificate LCIE according to IEC 61439-6 (Version 1.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/11/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Canalis KBA 25A PEP (Version 2.0)
    Date 12/1/15
    Size 215.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/11/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.