Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KBA
Schneider Electric KBA25ED4305TW Image

KBA25ED4305TW

Schneider Electric KBA25ED4305TW Image
KBA25ED4305TW

Canalis - straight length - 25 A - 3 m - 3L+N+PE - white - DALI compatible

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product or component type
    Busbar trunking
    product compatibility
    KBA
    Complementary
    device application
    Power socket distribution
    Lighting
    radiated magnetic field
    2 pT
    [Ue] rated operational voltage
    230...400 V
    [Uimp] rated impulse withstand voltage
    4 kV
    [Ui] rated insulation voltage
    690 V
    [Ie] rated operational current
    25 A at 35 °C
    network frequency
    50/60 Hz
    [Icw] rated short-time withstand current
    0.44 kA
    [Ipk] rated peak withstand current
    4.4 kA
    thermal stress limit
    195 kA².s
    THDI
    25 A at 0...15 %
    20 A at 15...33 %
    16 A at 33...100 %
    voltage drop
    0.72 V with power factor = 1 at 50 Hz with 1A for 100 m long
    0.67 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    0.61 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    0.54 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By clips
    busbar description
    Straight length
    busbar trunking polarity
    3L + N + PE
    number of tap-off outlets
    5
    control type
    Communicating
    standards
    EN/IEC 61439-6
    EN/IEC 60439-2
    width
    3140 mm
    depth
    30 mm
    height
    46 mm
    length
    3 m
    colour
    RAL 9003 : white
    product weight
    3.1 kg
    quantity per set
    Set of 6
    Environment
    IP degree of protection
    IP55 conforming to EN/IEC 60529
    IK degree of protection
    IK06 conforming to EN/IEC 62262
    ambient air temperature for operation
    0...35 °C at 100 % of In
    35...40 °C at 96 % of In
    40...45 °C at 93 % of In
    45...50 °C at 89 % of In
    50...55 °C at 85 % of In
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1151  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis 20 à 1000 A (Version 4.0)
    Date 10/25/16
    Size 63.2 MB
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    CAD
    Date
    Size
    Add to My Documents
    CANALIS LENGTH KBA25 WHITE (Version 1.0)
    Date 9/24/18
    Size 446.6 KB
    Date 9/24/18
    Size 222.9 KB
    Certificate
    Date
    Size
    Add to My Documents
    Canalis KBA Certificate LCIE according to IEC 61439-6 (Version 1.1)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Installation Instructions - (Graphics) - Canalis KBA (Version 1)
    KBA..ED... / KBA..DF... - TRANSPORT OR DISTRIBUTION LENGTHS (Version 03)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Canalis KBA 25A PEP (Version 2.0)
    Date 6/5/15
    Size 215.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /