Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Vivace
Schneider Electric KB91312BPN_WE_G8 Image
Discontinued

KB91312BPN_WE_G8

Schneider Electric KB91312BPN_WE_G8 Image
Discontinued
KB91312BPN_WE_G8

10A 250V Door Bell Switch Module With Neon (2M size)

Show more characteristics
KB91312BPN_WE_G8  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Door bell switch
    device short name
    KB91312
    device presentation
    Mechanism
    switch function
    Momentary
    switch application
    Bell
    Complementary
    pilot light
    Red neon indicator
    Module size
    2 modules
    Colour tint
    White
    material
    Polycarbonate: dolly
    Brass: L and COM terminal
    Brass: terminal screw
    device mounting
    Flush
    Surface
    rated current
    10 A at 250 V AC, resistive
    [Ue] rated operational voltage
    250 V AC
    network frequency
    50 Hz
    contacts material
    Brass
    connections - terminals
    Pillar terminal
    terminal identifier
    Terminal 1, L
    clamping connection capacity
    4 mm²
    2 x 2.5 mm²
    width
    47.4 mm
    height
    55.8 mm
    Environment
    standards
    IS 3854
    product certifications
    ISI
    ambient air temperature for operation
    0…45 °C
    ambient air temperature for storage
    -5…60 °C
    relative humidity
    0…95 %
    operating altitude
    2000 m
    environmental characteristic
    RoHS compliant
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /