Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Vivace
Schneider Electric KB426W16S Image

KB426W16S

Schneider Electric KB426W16S Image
KB426W16S

13A 250V 1 Gang Socket & 16A 250V 1 Gang Schuko Socket with Shutter

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Socket-outlet
    device short name
    KB426
    device presentation
    Complete mechanism
    outlet standard
    Schuko
    Colour tint
    White
    Complementary
    outlet poles configuration
    2 x 2P + E with shutters
    number of gangs
    1 gang
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    Nylon: base
    projecting depth
    8 mm
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    embedding depth
    35 mm
    rated current
    13 A at 250 V AC, resistive
    13 A at 250 V AC, inductive
    network frequency
    50 Hz
    contacts material
    Brass and phosphor bronze
    connections - terminals
    Pillar terminal
    terminal identifier
    N
    L
    E
    tightening torque
    0.4 N.m
    clamping connection capacity
    2.5 mm²
    width
    86 mm
    height
    86 mm
    Environment
    standards
    IEC 60884
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /