Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Vivace
Schneider Electric KB426UEST_AS_G19 Image

KB426UEST_AS_G19

Schneider Electric KB426UEST_AS_G19 Image
KB426UEST_AS_G19

Vivace 1 gang 3 PIN universal socket, Aluminium Silver

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Vivace
    product or component type
    Socket-outlet
    device presentation
    Complete mechanism
    outlet standard
    Universal
    Colour tint
    Aluminium silver
    Complementary
    outlet poles configuration
    2P + E
    number of gangs
    1 gang
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    Nylon: base
    projecting depth
    8 mm
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    embedding depth
    35 mm
    network frequency
    50 Hz
    contacts material
    Brass and phosphor bronze
    connections - terminals
    Pillar terminal
    terminal identifier
    E
    L
    N
    tightening torque
    0.4 N.m
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /