Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

10A 250V 1 Gang Bell Press Switch

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Switch
    device short name
    KB31
    device presentation
    Complete mechanism
    Complementary
    switch function
    1-way
    actuator
    Push-button
    number of gangs
    1 gang
    colour tint
    White
    material
    Polycarbonate (grid plate)
    Polycarbonate (surround)
    Nylon (base)
    projecting depth
    8 mm
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    embedding depth
    35 mm
    rated current
    10 A at 250 V AC, inductive
    [Ue] rated operational voltage
    250 V AC
    network frequency
    50 Hz
    contacts material
    Brass and phosphor bronze
    connections - terminals
    Pillar terminal
    terminal identifier
    COM
    L2
    tightening torque
    0.4 N.m
    clamping connection capacity
    <= 1.5 mm²
    width
    86 mm
    height
    86 mm
    Environment
    standards
    IEC 60669-1
    MS IEC 60669-1
    SS 227
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.