Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

10A 250V 1 Gang 2/3Pin Switched Socket

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Vivace
    product or component type
    Socket-outlet with switch
    device short name
    KB15
    device presentation
    Complete mechanism
    Complementary
    pilot light
    Red indicator
    Colour tint
    White
    material
    Polycarbonate (grid plate)
    Polycarbonate (surround)
    Polycarbonate (base)
    Polycarbonate (cover)
    Polycarbonate (shutter bracket)
    Nylon + 35 % GF (shutter)
    projecting depth
    28.6 mm
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    embedding depth
    29 mm
    rated current
    <= 10 A at 250 V AC, resistive
    network frequency
    50 Hz
    contacts material
    Brass
    connections - terminals
    Clamp terminal
    Pillar terminal
    terminal identifier
    N
    L
    Earth
    tightening torque
    0.4 N.m
    clamping connection capacity
    1 x 1...2 x 2.5 mm²
    width
    86 mm
    height
    86 mm
    Environment
    standards
    IS 3854
    IS 1293 : 2005
    IS 15787 : 2008
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    No exposure to direct radiation from sunlight
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.