Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony K
Schneider Electric KA2E054G Image
Discontinued

KA2E054G

Schneider Electric KA2E054G Image
Discontinued
KA2E054G

enclosed cam Emergency stop switch - 3-pole + NO + NC - 16 A

Show more characteristics
KA2E054G  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony K
    product or component type
    Complete cam switch
    product mounting
    In plastic enclosure
    component name
    KA2
    [Ith] conventional free air thermal current
    16 A
    cam switch function
    Emergency stop switch
    enclosure material
    PVC
    cam switch head type
    With front plate 60 x 60 mm
    type of operator
    Red handle
    rotary handle padlocking
    Without
    presentation of legend
    With yellow legend, O-I black marking
    poles description
    3P
    contacts type and composition
    1 NO break before make
    1 NC
    Complementary
    presentation of legend holder
    With metallic finish blank legend
    CAD overall width
    105 mm
    CAD overall height
    170 mm
    CAD overall depth
    152 mm
    operational power in W
    5500 W at 400 V AC-23
    net weight
    0.694 kg
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog of Harmony K, cam switches (Version 1.0)
    Catalog of Harmony K, cam switches (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /