Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric K2C007TL Image
Discontinued

Schneider Electric K2C007TL Image
Discontinued

body for changeover switch - 1 pole - 90° - 20 A - screw mounting

Show more characteristics >
K2C007TL  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony K
    product or component type
    Cam switch body
    component name
    K2
    [Ith] conventional free air thermal current
    20 A
    sub-assembly composition
    Contact blocks + fixing plate
    cam switch function
    Reversing switch
    return
    Spring return from 120° to 90°
    Spring return from 240° to 270°
    off position
    With Off position
    poles description
    7P
    switching positions
    Left: 0° - 270° - 240°
    Right: 0° - 90° - 120°
    mounting location
    Front
    fixing mode
    Multifixing
    bezel material
    Plastic
    Complementary
    switching angle
    90 °
    [Ui] rated insulation voltage
    690 V degree of pollution 3 conforming to IEC 60947-1
    [Ithe] conventional enclosed thermal current
    16 A
    rated operational power in W
    4000 W AC-3 / 690 V 3 phases conforming to IEC 947-3
    14000 W AC-21 / 400 V 3 phases conforming to IEC 947-3
    4000 W AC-3 / 500 V 3 phases conforming to IEC 947-3
    2200 W AC-3 / 230 V 3 phases conforming to IEC 947-3
    5500 W AC-23A / 400 V 3 phases conforming to IEC 947-3
    5500 W AC-23A / 690 V 3 phases conforming to IEC 947-3
    4000 W AC-23A / 230 V 3 phases conforming to IEC 947-3
    8000 W AC-21 / 230 V 3 phases conforming to IEC 947-3
    4000 W AC-3 / 400 V 3 phases conforming to IEC 947-3
    2200 W AC-3 / 400 V 1 phase conforming to IEC 947-3
    5500 W AC-23A / 500 V 3 phases conforming to IEC 947-3
    1300 W AC-3 / 230 V 1 phase conforming to IEC 947-3
    17000 W AC-21 / 550...600 V 3 phases conforming to IEC 947-3
    [Ie] rated operational current AC
    2 A at 500 V AC-15 conforming to IEC 947-5-1
    3 A at 400 V AC-15 conforming to IEC 947-5-1
    4 A at 230 V AC-15 conforming to IEC 947-5-1
    8 A at 400 V AC-3 3 phases conforming to IEC 947-3
    10.8 A at 400 V AC-23A 3 phases conforming to IEC 947-3
    14.6 A at 230 V AC-23A 3 phases conforming to IEC 947-3
    4.7 A at 690 V AC-3 3 phases conforming to IEC 947-3
    6.4 A at 690 V AC-23A 3 phases conforming to IEC 947-3
    6.5 A at 500 V AC-3 3 phases conforming to IEC 947-3
    8.3 A at 230 V AC-3 3 phases conforming to IEC 947-3
    8.9 A at 500 V AC-23A 3 phases conforming to IEC 947-3
    electrical durability
    200000 cycles AC-23
    200000 cycles AC-3
    600000 cycles AC-15
    600000 cycles AC-21
    operating rate
    2.5 cyc/mn AC-21
    2.5 cyc/mn AC-23
    2.5 cyc/mn AC-3
    8.333 cyc/mn AC-15
    short-circuit current
    10000 A
    short-circuit protection
    20 A by cartridge fuse, type gG
    [Uimp] rated impulse withstand voltage
    4 kV in isolating function
    6 kV conforming to IEC 947-1
    contact operation
    Slow-break
    positive opening
    With
    electrical connection
    Captive screw clamp terminals flexible, 2 x 1.5 mm²
    Captive screw clamp terminals solid, 1 x 2.5 mm²
    mechanical durability
    1000000 cycles
    product weight
    0.121 kg
    Environment
    standards
    CENELEC EN 50013
    EN/IEC 60947-3 for power circuit
    EN/IEC 60947-5-1 for control circuit
    product certifications
    CSA 240 V 1 hp 1 phase
    CSA 240 V 3 hp 3 phases 2 -pole(s)
    UL 240 V 1 hp 3 phases
    UL 240 V 0.33 hp 1 phase 2 -pole(s)
    protective treatment
    TC
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    shock resistance
    30 gn conforming to IEC 68-2-27
    vibration resistance
    5 gn, 10...150 Hz conforming to IEC 68-2-6
    overvoltage category
    Class II conforming to IEC 536
    Class II conforming to NF C 20-030
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Body
    Front Mounting “Multi-Fixing”, 2 or 4 Screws


    a
    63 mm/2.48 in.
    a1
    87 mm/3.42 in.


  • Technical Description

    Link Positions (Factory Mounted)



    Angular Position of Switch



    Switching Program



    Convention Used for Switching Program Representation

    Contact closed

    Contact closed in 2 positions and maintained between the 2 positions

    Sealed assembly for auto-maintain control

    Overlapping contacts

    Spring return position: for a switching angle of 90°, spring return is over 30° after the last position (for a maximum of 3 simultaneous contacts).

    Example:



Compare products: /