Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony K
Schneider Electric K1L023NZ4 Image

K1L023NZ4

Schneider Electric K1L023NZ4 Image
K1L023NZ4

cam stepping switch - 3-pole - 60 ° - 12 A - front mounting - black handle

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony K
    product or component type
    Complete cam switch
    component name
    K1
    [Ith] conventional free air thermal current
    12 A
    product mounting
    Front mounting
    fixing mode
    6 screws Ø 5.2 mm
    cam switch head type
    With front plate 55 x 100 mm
    type of operator
    Black handle
    rotary handle padlocking
    With
    presentation of legend
    With metallic legend, 1 - 2 - 3 black marking
    cam switch function
    Stepping switch
    return
    Without
    off position
    Without Off position
    poles description
    3P
    switching positions
    Right: 0° - 60° - 120°
    IP degree of protection
    IP40 conforming to IEC 529
    IP40 conforming to NF C 20-010
    Complementary
    number of steps
    3
    switching angle
    60 °
    [Ui] rated insulation voltage
    690 V degree of pollution 3 conforming to IEC 60947-1
    [Ithe] conventional enclosed thermal current
    10 A
    rated operational power in W
    1500 W AC-3 / 500 V 3 phases conforming to IEC 60947-3
    10500 W AC-21 / 500...660 V 3 phases conforming to IEC 60947-3
    1500 W AC-3 / 400 V 1 phase conforming to IEC 60947-3
    2200 W AC-23A / 690 V 3 phases conforming to IEC 60947-3
    1500 W AC-23A / 230 V 3 phases conforming to IEC 60947-3
    2200 W AC-23A / 500 V 3 phases conforming to IEC 60947-3
    2200 W AC-23A / 400 V 3 phases conforming to IEC 60947-3
    4800 W AC-21 / 230 V 3 phases conforming to IEC 60947-3
    1100 W AC-3 / 230 V 3 phases conforming to IEC 60947-3
    600 W AC-3 / 230 V 1 phase conforming to IEC 60947-3
    1500 W AC-3 / 400 V 3 phases conforming to IEC 60947-3
    8300 W AC-21 / 400 V 3 phases conforming to IEC 60947-3
    1500 W AC-3 / 690 V 3 phases conforming to IEC 60947-3
    [Ie] rated operational current AC
    1 A at 500 V AC-15 conforming to IEC 60947-5-1
    2 A at 400 V AC-15 conforming to IEC 60947-5-1
    3 A at 230 V AC-15 conforming to IEC 60947-5-1
    1.8 A at 690 V AC-3 3 phases conforming to IEC 60947-3
    2.8 A at 500 V AC-3 3 phases conforming to IEC 60947-3
    2.8 A at 690 V AC-23A 3 phases conforming to IEC 60947-3
    3.3 A at 400 V AC-3 3 phases conforming to IEC 60947-3
    3.8 A at 500 V AC-23A 3 phases conforming to IEC 60947-3
    4.6 A at 230 V AC-3 3 phases conforming to IEC 60947-3
    4.8 A at 400 V AC-23A 3 phases conforming to IEC 60947-3
    5.6 A at 230 V AC-23A 3 phases conforming to IEC 60947-3
    electrical durability
    1000000 cycles AC-15
    1000000 cycles AC-21
    500000 cycles AC-23
    500000 cycles AC-3
    operating rate
    2.5 cyc/mn AC-21
    2.5 cyc/mn AC-23
    2.5 cyc/mn AC-3
    8.333 cyc/mn AC-15
    short-circuit current
    10000 A
    short-circuit protection
    16 A by cartridge fuse, type gG
    [Uimp] rated impulse withstand voltage
    4 kV in isolating function
    6 kV conforming to IEC 60947-1
    contact operation
    Slow-break
    positive opening
    With
    electrical connection
    Captive screw clamp terminals flexible, 2 x 1.5 mm²
    Captive screw clamp terminals solid, 1 x 2.5 mm²
    mechanical durability
    1000000 cycles
    Environment
    standards
    CENELEC EN 50013
    EN/IEC 60947-3 for power circuit
    EN/IEC 60947-5-1 for control circuit
    product certifications
    CSA 240 V 1 hp 1 phase
    CSA 240 V 3 hp 3 phases 2 -pole(s)
    UL 240 V 1 hp 3 phases
    UL 240 V 0.33 hp 1 phase 2 -pole(s)
    protective treatment
    TC
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    shock resistance
    30 gn conforming to IEC 68-2-27
    vibration resistance
    5 gn, 10...150 Hz conforming to IEC 68-2-6
    electrical shock protection class
    Class II conforming to IEC 536
    Class II conforming to NF C 20-030
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog of Harmony K, cam switches (Version 1.0)
    Catalog of Harmony K, cam switches (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    K1, K2, K10, K30, K50, K63, K115, K150 Cam switches (Version 1.0)
    K1, K2 Cam switches (Version 1.0)
    Date 9/21/07
    Size 30.7 KB
    K1, K2 Cam switches (Version 1.0)
    Date 4/10/19
    Size 1.1 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    K1-K2...Z. Cam switches with key operated lock, Front mounting by 6 screws (Version 02)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    K1 K2 K10 Cam switches (Version 1.0)
    Date 4/19/16
    Size 408.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /