Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

cam switch - 5-pole - 45° - 12 A - for Ø 22 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony K
    product or component type
    Complete cam switch
    component name
    K1
    [Ith] conventional free air thermal current
    12 A
    mounting location
    Front
    fixing mode
    Ø 22 mm hole
    cam switch head type
    With front plate 45 x 45 mm
    type of operator
    Black handle, length = 35 mm
    rotary handle padlocking
    Without
    presentation of legend
    With metallic legend, 0 - 1 black marking
    cam switch function
    Switch
    return
    Without
    off position
    With Off position
    poles description
    5P
    switching positions
    Right: 0° - 45°
    IP degree of protection
    IP65 conforming to IEC 529
    IP65 conforming to NF C 20-010
    Complementary
    switching angle
    45 °
    [Ui] rated insulation voltage
    690 V degree of pollution 3 conforming to IEC 60947-1
    [Ithe] conventional enclosed thermal current
    10 A
    rated operational power in W
    600 W AC-3 / 230 V 1 phase conforming to IEC 947-3
    1500 W AC-3 / 400 V 1 phase conforming to IEC 947-3
    1100 W AC-3 / 230 V 3 phases conforming to IEC 947-3
    8300 W AC-21 / 400 V 3 phases conforming to IEC 947-3
    1500 W AC-3 / 690 V 3 phases conforming to IEC 947-3
    2200 W AC-23A / 400 V 3 phases conforming to IEC 947-3
    1500 W AC-3 / 500 V 3 phases conforming to IEC 947-3
    2200 W AC-23A / 500 V 3 phases conforming to IEC 947-3
    1500 W AC-3 / 400 V 3 phases conforming to IEC 947-3
    1500 W AC-23A / 230 V 3 phases conforming to IEC 947-3
    2200 W AC-23A / 690 V 3 phases conforming to IEC 947-3
    4800 W AC-21 / 230 V 3 phases conforming to IEC 947-3
    10500 W AC-21 / 500...660 V 3 phases conforming to IEC 947-3
    [Ie] rated operational current AC
    1 A at 500 V AC-15 conforming to IEC 947-5-1
    2 A at 400 V AC-15 conforming to IEC 947-5-1
    3 A at 230 V AC-15 conforming to IEC 947-5-1
    1.8 A at 690 V AC-3 3 phases conforming to IEC 947-3
    2.8 A at 500 V AC-3 3 phases conforming to IEC 947-3
    2.8 A at 690 V AC-23A 3 phases conforming to IEC 947-3
    3.3 A at 400 V AC-3 3 phases conforming to IEC 947-3
    3.8 A at 500 V AC-23A 3 phases conforming to IEC 947-3
    4.6 A at 230 V AC-3 3 phases conforming to IEC 947-3
    4.8 A at 400 V AC-23A 3 phases conforming to IEC 947-3
    5.6 A at 230 V AC-23A 3 phases conforming to IEC 947-3
    electrical durability
    1000000 cycles AC-15
    1000000 cycles AC-21
    500000 cycles AC-23
    500000 cycles AC-3
    operating rate
    2.5 cyc/mn AC-21
    2.5 cyc/mn AC-23
    2.5 cyc/mn AC-3
    8.333 cyc/mn AC-15
    short-circuit current
    10000 A
    short-circuit protection
    16 A by cartridge fuse, type gG
    [Uimp] rated impulse withstand voltage
    4 kV in isolating function
    6 kV conforming to IEC 947-1
    contact operation
    Slow-break
    positive opening
    With
    electrical connection
    Captive screw clamp terminals flexible, 2 x 1.5 mm²
    Captive screw clamp terminals solid, 1 x 2.5 mm²
    mechanical durability
    1000000 cycles
    CAD overall width
    45 mm
    CAD overall height
    50 mm
    CAD overall depth
    69 mm
    product weight
    0.178 kg
    Environment
    standards
    CENELEC EN 50013
    EN/IEC 60947-3 for power circuit
    EN/IEC 60947-5-1 for control circuit
    product certifications
    CSA 240 V 1 hp 1 phase
    CSA 240 V 3 hp 3 phases 2 -pole(s)
    UL 240 V 1 hp 3 phases
    UL 240 V 0.33 hp 1 phase 2 -pole(s)
    protective treatment
    TC
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    shock resistance
    30 gn conforming to IEC 68-2-27
    vibration resistance
    5 gn, 10...150 Hz conforming to IEC 68-2-6
    overvoltage category
    Class II conforming to IEC 536
    Class II conforming to NF C 20-030
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Spanish
    • Russian
    • French
    • Italian
    • German
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    Cam switches, operating heads (Version 1.0)
    Date 9/16/17
    Size 1.3 KB
    Date 9/16/17
    Size 39.5 KB
    Date 9/16/17
    Size 2.5 KB
    Date 9/16/17
    Size 35.3 KB
    Certificate
    Date
    Size
    Add to My Documents
    K1, K2 Cam switches (Version 1.0)
    Date 3/15/19
    Size 30.7 KB
    K1, K2 Cam switches (Version 1.0)
    Date 3/15/19
    Size 1.4 MB
    K1, K2, K10, K30, K50, K63, K115, K150 Cam switches (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    K1... / K2... Cam Switches, Instruction Sheet (Version 04)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    K1 K2 K10 Cam switches (Version 1.0)
    Date 3/15/19
    Size 408.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Operating Head and Body with Plastic Base
    Front Mounting by Ø 22 mm/0.87 in. Hole


    a1
    90.5 mm/3.53 in.
    e
    support panel thickness 1  mm to 6 mm./0.039 in. to 0.24 in.


  • Technical Description

    Link Positions (Factory Mounted)
    Diagram for 1 to 6-pole Switches

    Select the number of poles according to the product characteristics.


    I1
    Input 1
    I2
    Input 2
    O1
    Output 1
    O2
    Output 2


    Marking



    Angular Position of Switch



    Switching Program
    Diagram for 1 to 6-pole Switches

    Select the number of poles according to the product characteristics.


    (1)
    1-pole
    (2)
    2-pole
    (3)
    3-pole
    (4)
    4-pole
    (5)
    5-pole
    (6)
    6-pole


    Convention Used for Switching Program Representation

    Contact closed

    Contact closed in 2 positions and maintained between the 2 positions

    Sealed assembly for auto-maintain control

    Overlapping contacts

    Spring return position: for a switching angle of 90°, spring return is over 30° after the last position (for a maximum of 3 simultaneous contacts).

    Example: