Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

cam switch - 1 pole - 90° - 12 A - for Ø 22 mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony K
    product or component type
    Complete cam switch
    component name
    K1
    [Ith] conventional free air thermal current
    12 A
    product mounting
    Front mounting
    fixing mode
    Ø 22 mm hole
    cam switch head type
    With front plate 45 x 45 mm
    type of operator
    Black handle, length = 35 mm
    rotary handle padlocking
    Without
    presentation of legend
    With metallic legend, 0 - 1 black marking
    cam switch function
    OFF-ON switch
    return
    Spring return from 120° to 90°
    off position
    With Off position
    poles description
    1P
    switching positions
    Right: 0° - 90° - 120°
    IP degree of protection
    IP65 conforming to IEC 529
    IP65 conforming to NF C 20-010
    Complementary
    switching angle
    30 °
    [Ui] rated insulation voltage
    690 V degree of pollution 3 conforming to IEC 60947-1
    [Ithe] conventional enclosed thermal current
    10 A
    rated operational power in W
    600 W AC-3 / 230 V 1 phase conforming to IEC 947-3
    1500 W AC-3 / 400 V 1 phase conforming to IEC 947-3
    1100 W AC-3 / 230 V 3 phases conforming to IEC 947-3
    8300 W AC-21 / 400 V 3 phases conforming to IEC 947-3
    1500 W AC-3 / 690 V 3 phases conforming to IEC 947-3
    2200 W AC-23A / 400 V 3 phases conforming to IEC 947-3
    1500 W AC-3 / 500 V 3 phases conforming to IEC 947-3
    2200 W AC-23A / 500 V 3 phases conforming to IEC 947-3
    1500 W AC-3 / 400 V 3 phases conforming to IEC 947-3
    1500 W AC-23A / 230 V 3 phases conforming to IEC 947-3
    2200 W AC-23A / 690 V 3 phases conforming to IEC 947-3
    4800 W AC-21 / 230 V 3 phases conforming to IEC 947-3
    10500 W AC-21 / 500...660 V 3 phases conforming to IEC 947-3
    [Ie] rated operational current AC
    1 A at 500 V AC-15 conforming to IEC 947-5-1
    2 A at 400 V AC-15 conforming to IEC 947-5-1
    3 A at 230 V AC-15 conforming to IEC 947-5-1
    1.8 A at 690 V AC-3 3 phases conforming to IEC 947-3
    2.8 A at 500 V AC-3 3 phases conforming to IEC 947-3
    2.8 A at 690 V AC-23A 3 phases conforming to IEC 947-3
    3.3 A at 400 V AC-3 3 phases conforming to IEC 947-3
    3.8 A at 500 V AC-23A 3 phases conforming to IEC 947-3
    4.6 A at 230 V AC-3 3 phases conforming to IEC 947-3
    4.8 A at 400 V AC-23A 3 phases conforming to IEC 947-3
    5.6 A at 230 V AC-23A 3 phases conforming to IEC 947-3
    electrical durability
    1000000 cycles AC-15
    1000000 cycles AC-21
    500000 cycles AC-23
    500000 cycles AC-3
    operating rate
    2.5 cyc/mn AC-21
    2.5 cyc/mn AC-23
    2.5 cyc/mn AC-3
    8.333 cyc/mn AC-15
    short-circuit current
    10000 A
    short-circuit protection
    16 A by cartridge fuse, type gG
    [Uimp] rated impulse withstand voltage
    4 kV in isolating function
    6 kV conforming to IEC 947-1
    contact operation
    Slow-break
    positive opening
    With
    electrical connection
    Captive screw clamp terminals flexible, 2 x 1.5 mm²
    Captive screw clamp terminals solid, 1 x 2.5 mm²
    mechanical durability
    1000000 cycles
    CAD overall width
    45 mm
    CAD overall height
    50 mm
    CAD overall depth
    49 mm
    product weight
    0.135 kg
    Environment
    standards
    CENELEC EN 50013
    EN 60947-3 for power circuit
    EN 60947-5-1 for control circuit
    IEC 60947-3 for power circuit
    IEC 60947-5-1 for control circuit
    product certifications
    CSA 240 V 1 hp 1 phase
    CSA 240 V 3 hp 3 phases 2 -pole(s)
    UL 240 V 1 hp 3 phases
    UL 240 V 0.33 hp 1 phase 2 -pole(s)
    protective treatment
    TC
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    shock resistance
    30 gn conforming to IEC 68-2-27
    vibration resistance
    5 gn, 10...150 Hz conforming to IEC 68-2-6
    electrical shock protection class
    Class II conforming to IEC 536
    Class II conforming to NF C 20-030
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Spanish
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog of Harmony K, cam switches (Version 1.0)
    Catalog of Harmony K, cam switches (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    Cam switches, operating heads (Version 1.0)
    Date 11/23/07
    Size 1.3 KB
    Date 11/23/07
    Size 39.5 KB
    Date 11/23/07
    Size 2.5 KB
    Date 11/23/07
    Size 35.3 KB
    Certificate
    Date
    Size
    Add to My Documents
    K1, K2 Cam switches (Version 1.0)
    Date 9/21/07
    Size 30.7 KB
    K1, K2 Cam switches (Version 1.0)
    Date 4/10/19
    Size 1.1 MB
    K1, K2, K10, K30, K50, K63, K115, K150 Cam switches (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    K1... / K2... Cam Switches, Instruction Sheet (Version 04)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    K1 K2 K10 Cam switches (Version 1.0)
    Date 4/19/16
    Size 408.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Operating Head and Body with Plastic Base
    Front Mounting by Ø 22 mm/0.87 in. Hole


    a1
    70.5 mm/2.78 in.
    e
    support panel thickness 1 mm to 6 mm./0.039 in. to 0.24 in.


  • Technical Description

    Link Positions (Factory Mounted)



    Marking



    Angular Position of Switch



    Switching Program



    Convention Used for Switching Program Representation

    Contact closed

    Contact closed in 2 positions and maintained between the 2 positions

    Sealed assembly for auto-maintain control

    Overlapping contacts

    Spring return position: for a switching angle of 90°, spring return is over 30° after the last position (for a maximum of 3 simultaneous contacts).

    Example:



Compare products: /