Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric K10F013QCH Image

View all Harmony K

Harmony K - K10F013QCH

Complete cam switches

Schneider Electric K10F013QCH Image
View all Harmony K
Harmony K - K10F013QCH
Complete cam switches

cam stepping switch - 2-pole - 45° - 10 A - for Ø 16 or 22 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony K
    product or component type
    Complete cam switch
    component name
    K10
    [Ith] conventional free air thermal current
    10 A
    product mounting
    Front mounting
    fixing mode
    Ø 16 or 22 mm hole
    cam switch head type
    With front plate 30 x 30 mm
    type of operator
    Black handle
    rotary handle padlocking
    Without
    presentation of legend
    With metallic legend, 0 - 1 - 2 - 3 black marking
    cam switch function
    Stepping switch
    return
    Without
    off position
    With Off position
    poles description
    2P
    switching positions
    Right: 270° - 315° - 0° - 45°
    IP degree of protection
    IP20 (contact block)
    IP65 (operating head) conforming to IEC 60529
    Complementary
    number of steps
    3
    switching angle
    45 °
    [Ui] rated insulation voltage
    440 V degree of pollution 3 conforming to IEC 60947-1
    rated operational power in W
    750 W AC-23A / 220/240 V 1 phase
    370 W AC-23A / 110/120 V 1 phase
    rated power in hp
    0.33 hp AC at 110/120 V 1 phase
    0.75 hp AC at 220/240 V 1 phase
    [Ie] rated operational current AC
    10 A at 400 V AC-1
    10 A at 400 V AC-21A
    3 A at 240 V AC-15
    6 A at 120 V AC-15
    [Ie] rated operational current DC
    10 A at 24 V resistive load
    0.3 A at 220 V resistive load
    0.7 A at 110 V resistive load
    electrical durability
    100000000 cycles
    short-circuit protection
    10 A by cartridge fuse, type gG
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60947-1
    contact operation
    Slow-break
    electrical connection
    Captive screw clamp terminals , 2 x 1.5 mm²
    mechanical durability
    1000000 cycles
    CAD overall width
    30 mm
    CAD overall height
    30 mm
    CAD overall depth
    100 mm
    product weight
    0.055 kg
    Environment
    standards
    CENELEC EN 50013
    EN/IEC 60947-3
    EN/IEC 60947-5-1
    product certifications
    CULus
    protective treatment
    TC
    ambient air temperature for operation
    -20...55 °C
    ambient air temperature for storage
    -40...70 °C
    electrical shock protection class
    Class II conforming to IEC 60536
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    Certificate
    Date
    Size
    Add to My Documents
    K1 K2 K10 K30 K50 K63 K115 K150 Cam switches (Version 1.0)
    K1, K2, K10, K30, K50, K63, K115, K150 Cam switches (Version 1.0)
    K10, K30, K50, K63, K115, K150 Cam switches (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    K10... Cam selector, Instruction Sheet (Version 05)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    K1 K2 K10 Cam switches (Version 1.0)
    Date 11/14/18
    Size 408.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Cam Switch
    Front Mounting by Ø16 mm/0.63 in. or Ø 22 mm/0.87 in. hole


    a
    75 mm/2.95 in.
    e
    support panel thickness: 0.5 mm to 5 mm/0.02 in. to 0.2 in.


  • Mounting and Clearance

    Cam Switch
    Ø 16 mm/0.63 in. and Ø 22 mm/0.87 in. Panel Cut-outs



  • Technical Description

    Link Positions (Factory Mounted)



    Marking



    Angular Position of Switch



    Switching Program



    Convention Used for Switching Program Representation

    Contact closed

    Contact closed in 2 positions and maintained between the 2 positions

    Sealed assembly for auto-maintain control

    Overlapping contacts

    Spring return position: for a switching angle of 90°, spring return is over 30° after the last position (for a maximum of 3 simultaneous contacts).

    Example: